IESNA:LM-63-2002
[TEST]P1306443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-80-4S-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 80 CRI LEDS AND 4S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]178398
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1223
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
373090.9 372557.7 370787.7 367845.5 364370 359381 353282.3 345841.2 337355.6 327803.4
317546.9 306971.4 295393.7 282558.2 268677.2 253965.1 209406.7 163415.8 125964.7 97001.1
71815.5 55679.2 43209.6 32520 23709 15752 9546.7 6488.6 5406.4 4784.8
4093.4 3611.6 3169.3 2669.2 2134 1614.6 1151.2 762.2 451.5 249.2
117.7 47.8 26.7 10.1 2.8 0
